Download document () of 20

ELC-PA10AADR

ELC Controller, 10 I/O, 4 digital, 2 analog input, 1.5A 2 analog, 2 relay output, 1.5A, 210 mA

General specifications

Product Name
Eaton ELC logic controller
Catalog Number
ELC-PA10AADR
UPC
782116342969
Product Length/Depth
4 in
Product Height
3 in
Product Width
4.5 in
Product Weight
0.45 lb
Compliances
CE Marked
RoHS Compliant
Certifications
cULus Listed
Global Catalog
ELC-PA10AADR

Product specifications

Type
Controller
Number of outputs
2 relay
2 analog
Output
1.5A
Current consumption
210 mA
Input output
10
Number of inputs
4 digital, 2 analog

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.