Knowledge Search
Download document () of 20
We make what matters work*

EM22GD2

Eaton 22.5 mm Non-metallic Heavy-Duty Actuator Push-Pull Operator,Standard Actuator,Red,Metal,Illuminated,No light unit,Two-position,Maintained push and pull,E22 Series

General specifications

Product Name
Eaton M22 modular pushbutton
Catalog Number
EM22GD2
UPC
782114747568
Product Length/Depth
5 in
Product Height
1.5 in
Product Width
4 in
Product Weight
0.03 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
CE Marked
Certifications
UL 508
CSA Certified
IEC 947-5-1 MTTA
Lloyd's Register Certified
Catalog Notes
Will accept a maximum of two contact blocks
Product Type
Modular pushbutton

Product specifications

Type
40 mm Pushbutton
Actuator color
Red
Bezel
Chrome
Enclosure
NEMA 3
NEMA 12
NEMA 4X
NEMA 13
NEMA 3R
NEMA 4
Actuator material
Zinc die cast
Actuator
Push-pull
Operating mode
Push: maintained
Pull: maintained
Illumination
Illuminated
Series
E22
Light unit type
No light unit
Number of positions
2
Rating
NEMA 12
NEMA 13
NEMA 4X
NEMA 4
NEMA 3R
NEMA 3
Size
22.5 mm metallic

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.