Knowledge Search
Download document () of 20
We make what matters work*

EM22LP2

Eaton 22.5 mm Non-metallic Heavy-Duty Actuator Push-Pull Operator,Latch Push-Pull,Red,Metal,Non-illuminated,Two-position,Maintained push, maintained pull,E22 Series

General specifications

Product Name
Eaton M22 modular pushbutton
Catalog Number
EM22LP2
UPC
782113492490
Product Length/Depth
5 in
Product Height
1.5 in
Product Width
4 in
Product Weight
0.03 lb
Warranty
1 year
Compliances
CE Marked
Certifications
UL 508
CSA Certified
IEC 947-5-1 MTTA
Lloyd's Register Certified
Product Type
Modular pushbutton

Product specifications

Type
EM22
Bezel
Chrome
Operating mode
Pull: maintained
Push: maintained
Illumination
Non-illuminated
Series
E22
Material
Metal
Number of positions
2
Rating
NEMA 3
NEMA 3R
NEMA 4X
NEMA 13
NEMA 12
NEMA 4
Degree of protection
NEMA 13
NEMA 12
NEMA 3R
NEMA 3
NEMA 4
NEMA 4X
Product category
Push/pull operator
Size
40 mm

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.