Knowledge Search
Download document () of 20

EMAT06-10

Eaton Managed PDU, 1U, EMAT06-10

List price $2,210

General specifications

Product Name
Eaton managed PDU
Catalog Number
EMAT06-10
UPC
743172086723
Product Length/Depth
11.8 in
Product Height
1.69 in
Product Width
19 in
Product Weight
8 lb
Compliances
TAA Compliant
Certifications
UL Listed

Product specifications

Form factor
1U
Outlet control
Yes
Frequency rating
50-60 Hz
Operating Temperature
0° to 60°C (32° to 140°F)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.