Knowledge Search
Download document () of 20

EMI103-10

Eaton Metered Input PDU, 1PH, 0U, L6-20P/C20 input, 10 ft cord, 3.84kW, 16A, 100-240V, 20 Outlets (18) C13 (2) C19

List price $962

General specifications

Product Name
Eaton metered input PDU
Catalog Number
EMI103-10
UPC
743172050441
Product Length/Depth
2.05 in
Product Height
35.5 in
Product Width
2.1 in
Product Weight
9.59 lb
Warranty
3 year
Compliances
TAA Compliant
Certifications
UL Listed

Product specifications

Form factor
0U (Vertical)
Outlet control
No
Phase
Single-phase
Wattage
3.84 kW max
Amperage Rating
16A
Input voltage
100-240V
Input connection
L6-20P
Outlets
(18) C13 Outlet grip, (2) C19 Outlet grip
Cord length
10 ft
Frequency rating
50-60 Hz
Ethernet interface
Yes
Serial interface
RS-232
Operating Temperature
0° to 60°C (32° to 140°F)

Export product specification