Knowledge Search
Download document () of 20

EMI104-10

Eaton Metered Input PDU, 1PH, 0U, L6-30P input, 10 ft cord, 5.76kW, 24A, 200-240V, 42 Outlets (36) C13 (6) C19

List price $1305

General specifications

Product Name
Eaton metered input PDU
Catalog Number
EMI104-10
UPC
743172050458
Product Length/Depth
2.05 in
Product Height
66.5 in
Product Width
2.1 in
Product Weight
15.54 lb
Warranty
3 year
Compliances
TAA Compliant
Certifications
UL Listed
Product Type
Metered input PDU

Product specifications

Form factor
0U (Vertical)
Outlet control
No
Phase
Single-phase
Wattage
5.76 kW max
Amperage Rating
24A
Input voltage
200-240V
Input connection
L6-30P
Outlets
(36) C13 Outlet grip, (6) C19 Outlet grip
Cord length
10 ft
Frequency rating
50-60 Hz
Ethernet interface
Yes
Serial interface
RS-232
Operating Temperature
0° to 60°C (32° to 140°F)

Export product specification