Knowledge Search
Download document () of 20
Discontinued

EMI130-15

Eaton Metered Input rack PDU, 0U, L6-30P input, 5.76 kW max, 200-240V, 24A, 15 ft cord, Single-phase, Outlets: (24) C13, (2) C19

General specifications

Product Name
Eaton metered input PDU
Catalog Number
EMI130-15
UPC
786685974668
Product Length/Depth
48 in
Product Height
2.1 in
Product Width
2.05 in
Product Weight
7.3 lb
Warranty
3 year
Compliances
Contact Manufacturer
Certifications
UL Listed

Product specifications

Form factor
0U (Vertical)
Outlet control
No
Phase
Single-phase
Wattage
5.76 kW max
Amperage Rating
24A
Input voltage
200-240V
Input connection
L6-30P
Outlets
(24) C13, (2) C19
Cord length
15 ft
Frequency rating
50-60 Hz
Ethernet interface
Yes
Serial interface
RS-232
Operating Temperature
0° to 60°C (32° to 140°F)

Export product specification