Knowledge Search
Download document () of 20
Discontinued

EMI315-10

Eaton Metered Input rack PDU, 0U, CS8365 input, 12.48 kW max, 200-240V, 35A, 10 ft cord, Three-phase, Outlets: (42) C13 Outlet grip

General specifications

Product Name
Eaton metered input PDU
Catalog Number
EMI315-10
UPC
786685885117
Product Length/Depth
0.0001 in
Product Height
0.0001 in
Product Width
0.0001 in
Product Weight
0.0001 lb
Warranty
3 year
Compliances
Contact Manufacturer
Certifications
UL Listed

Product specifications

Form factor
0U (Vertical)
Outlet control
No
Phase
Three-phase
Wattage
12.48 kW max
Amperage Rating
35A
Input voltage
200-240V
Input connection
CS8365
Outlets
(42) C13 Outlet grip
Cord length
10 ft
Frequency rating
50-60 Hz
Ethernet interface
Yes
Serial interface
RS-232
Operating Temperature
0° to 60°C (32° to 140°F)

Export product specification