Knowledge Search
Download document () of 20
Discontinued

EMI319-10

Eaton Metered Input rack PDU, 0U, 309-532P6W input, 17.3 kW max, 240/415V, 24A, 10 ft cord, Three-phase, Outlets: (24) C13, (6) C19

List price $2,323

General specifications

Product Name
Eaton metered input PDU
Catalog Number
EMI319-10
UPC
786685907208
Product Length/Depth
66.5 in
Product Height
2.09 in
Product Width
2.05 in
Product Weight
13.2 lb
Warranty
3 year
Compliances
Contact Manufacturer
Certifications
UL Listed

Product specifications

Form factor
0U (Vertical)
Outlet control
No
Phase
Three-phase
Wattage
17.3 kW max
Amperage Rating
24A
Input voltage
240/415V
Input connection
2 x Hardwired
Outlets
(24) C13, (6) C19
Cord length
10 ft
Frequency rating
50-60 Hz
Ethernet interface
Yes
Serial interface
RS-232
Operating Temperature
0° to 60°C (32° to 140°F)

Export product specification