Knowledge Search
Download document () of 20
We make what matters work*

EMM13R

Eaton IT soft starter accessory, Mounting plate, Frame R

General specifications

Product Name
Eaton S811+/S801+ soft starter mounting plate
Catalog Number
EMM13R
UPC
782114981535
Product Length/Depth
0.25 in
Product Height
7.98 in
Product Width
4.38 in
Product Weight
0.3 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Product Type
Soft starter accessory

Product specifications

Used with
Used with Starters and Contactors
Type
Mounting Plate
Frame size
R

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.