Knowledge Search
Download document () of 20

ENR21201 M4 S752

Eaton Crouse-Hinds series Ark-Gard ENR Premier receptacle assembly, 20A, Single, 50-400 Hz, Copper-free aluminum, 5-20R, Single-gang, Epoxy powder finish, Dead end, 3/4", 125 Vac

General specifications

Product Name
Eaton Crouse-Hinds series Ark-Gard ENR Premier receptacle assembly
Catalog Number
ENR21201 M4 S752
UPC
662276174399
Product Length/Depth
3.5 in
Product Height
6.75 in
Product Width
6.88 in

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class II, Division 1
Class I, Division 1
Class III
Class I, Division 2
Class II, Division 2
NEMA Rating
9
7
12
3R
3

Product specifications

Number of gangs
Single-gang
Amperage Rating
20A
Voltage rating
125 Vac
Style
Dead end
Trade size
3/4"
NEMA configuration
5-20R
Cover type
Single
Material
Copper-free aluminum
Frequency rating
50-400 Hz
Special features
Epoxy powder finish

Export product specification