Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Crouse-Hinds series Ark-Gard ENR Premier receptacle assembly
Catalog Number
ENR32201 M4 GFI
UPC
662276270046
Product Length/Depth
7.56 IN
Product Height
6.75 IN
Product Width
6.88 IN
Product Weight
.999 LB

Product specifications

NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
Trade size
1"
NEMA configuration
5-20R
NEMA Rating
3
3R
7
9
12
Frequency rating
50-400 Hz
Area classification
Hazardous/Classified Locations
Style
Dead end
Material
Copper-free aluminum
Voltage rating
125 Vac
Standards type
NEC/CEC
Cover type
Double
Number of gangs
Two-gang
How to buy from Eaton
Locate a channel partner

Find an authorized distributor or sales rep near you

Questions before you buy

Email us using the link above, or call our Customer Support team at 1-866-764-5454