Download document () of 20

EP-500024
Model code: XTSZFBA-W600H200-SOND-RAL*

XTSZFBA-W600H200-SOND-RAL* . Expansion box, HxW=300x600mm, special color

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
EP-500024
Model Code
XTSZFBA-W600H200-SOND-RAL*
Product Length/Depth
780 mm
Product Height
250 mm
Product Width
600 mm
Product Weight
9.83 kg
Compliances
CE Marked
RoHS conform
Global Catalog
EP-500024

Export product specification