Download document () of 20

EP-500366
Model code: CMMZ-00/52

CMMZ-00/52. STAK-3 connector (mains) for Shutter actuator

General specifications

Product Name
Eaton Moeller series xComfort actuator mounting
Catalog Number
EP-500366
Model Code
CMMZ-00/52
EAN
9010653003595
Product Length/Depth
79 mm
Product Height
21 mm
Product Width
24 mm
Product Weight
0.033 kg
Compliances
CE Marked
RoHS conform
Global Catalog
EP-500366

Product specifications

Accessory/spare part type
Other
Accessory

Export product specification