Download document () of 20

ES-BBS-3/PR

SASY Busbar End Cover, Double-T

General specifications

Product Name
Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure
Catalog Number
ES-BBS-3/PR
UPC
786676029445
Product Length/Depth
4.33 in
Product Height
0.19 in
Product Width
7.3 in
Product Weight
0.1 lb
Certifications
UL Listed
Global Catalog
ES-BBS-3/PR

Product specifications

Type
Double T

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.