Knowledge Search
Download document () of 20

ES2T1R1GB

Eaton elevator control switch, 120 Vac coil fire safety interface relay, green pilot light, no neutral lug, 60 A, NEMA 1, #14-#2 Al or Cu, 480 V, 1NO/NC Main switch

General specifications

Product Name
Eaton elevator control switch
Catalog Number
ES2T1R1GB
UPC
786679165676
Product Length/Depth
11.18 in
Product Height
29.62 in
Product Width
16.35 in
Product Weight
60 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL 98
UL Listed file E182262
Catalog Notes
Class J Fuses not included, Standard overside enclosure to mount control power transformer fire safety interface relay and control terminal blocks, Optional neutral lug size same as line and load.
Product Type
Elevator control switch

Physical Attributes

Enclosure
NEMA 1
Main lug wire size
#14-#2 Al/Cu
Type
Elevator control switch

Performance Ratings

Amperage Rating
60A
Voltage rating
480 V

Miscellaneous

Product Category
Elevator Control Switch
Special features
120 Vac coil fire safety interface relay, green pilot light, no neutral lug

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.