Knowledge Search
Download document () of 20
Switches and disconnects

Elevator control switch

Eaton’s simple and economical elevator control fusible disconnect switch is an all-in-one solution that meets NFPA, NEC and local building codes related to hydraulic elevator applications. Additionally, it includes a shunt trip disconnect, relays to receive FACP signal and monitor shunt trip control voltage, as well as an aux contact.

Voltage class
208, 240, 480, 600 VAC
Current ratings
30A – 400A
Features
Mechanically interlocked auxiliary contact
ORIGIN
Made in America

Core features

  • Offers shunt trip capability, voltage monitoring, selective coordination and fire safety signal interface
  • Includes a key test switch for testing the shunt-trip circuit
  • Handle can be locked in the “OFF” position and accommodate a maximum of three padlocks
  • Completely assembled for quick installation, eliminating the labor and time needed to assemble individual components
  • Ensures maximum safety as the enclosure does not expose energized parts when the disconnect switch is manually turned to the OFF position during maintenance or shutdown service
  • Mechanically interlocked auxiliary contact for hydraulic elevators with battery backup
  • Easy to meet code requirements for selective coordination in a fully fused system

    Customization available through our Flex Center

    Our Switching Devices Flex Center can design and modify safety switches, enclosed circuit breakers and rotary disconnects beyond standard offerings. Solutions can be custom designed for harsh environments, enhanced safety and convenience, and to meet the needs of specific applications.

    Switches portfolio

    The industry’s broadest offering of safety switch product designs
    Specifications

    Highlight differences
    Show only differences
    Hide blank features
    Download Links
    X
    Download Close