Knowledge Search
Download document () of 20
Switches and disconnects

Auxiliary power safety switches

Eaton’s auxiliary power heavy-duty safety switch offers an alternative to running a separate 120V circuit to locations where a receptacle outlet is required. The NEC requires a 120V, 15A, or 20A receptacle to be installed at an accessible location for the servicing of HVAC and refrigeration equipment (within 25 feet).

Voltage class
240 VAC, 600 VAC
Current ratings
30A-200A
Features
Heavy-duty safety switch with code-compliant 120V circuit for HVAC

Core features

  • Provides dramatic cost savings compared to running separate circuits to rooftop HVAC units
  • Saves installation time with its all-in-one construction
  • Provides enhanced safety with barriered transformer compartment
  • Includes a GFCI receptacle with NEMA 3R in-use cover for enhanced safety and code compliance
  • Horsepower rated

Switching device Flex Center

Eaton’s custom modification facility to meet unique product needs and specifications of the customer 

Switches portfolio

The industry’s broadest offering of safety switch product designs

Advancing personnel and equipment protection with safety switches

The evolution of safety switch technology and a growing emphasis on personnel protection

You may also be interested in

Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close