Knowledge Search
Download document () of 20

EU1E-SWD-1XD

Smartwire-DT IP67 I/O, Single T Housing, 1x Digital Output

General specifications

Product Name
Eaton SmartWire-DT intelligent wiring system
Catalog Number
EU1E-SWD-1XD
UPC
786685986340
Product Length/Depth
4 in
Product Height
1.5 in
Product Width
3 in
Product Weight
0.2 lb
Warranty
1 year
Product Type
Intelligent wiring system

Product specifications

Amperage Rating
4A
Enclosure
Single T Housing
Operating temperature - max
158 °F
Operating temperature - min
-8 °F
Number of outputs
1 digital

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.