Download document () of 20

EVG-16/3PHAS/20MODUL

Eaton Plug-in busbar system, EVG busbars, 80A, 20, Three-phase, FAZ or FI breakers

General specifications

Product Name
Eaton Moeller series busbar
Catalog Number
EVG-16/3PHAS/20MODUL
EAN
4015082914745
Product Length/Depth
1.3 in
Product Height
0.4 in
Product Width
13.8 in
Product Weight
0.44 lb
Certifications
UL Listed
CSA Certified
Catalog Notes
No end caps required, do not shorten
Global Catalog
EVG-16/3PHAS/20MODUL

Product specifications

Used with
FAZ or FI breakers
Type
EVG busbars
Phase
Three-phase
Amperage rating
80 A
Number of modules
20

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.