Eaton Metered Input Rack PDU G4, 0U, 39U, 532P6W input, 10ft cord, 17.3kW, 32A, 240/415V, 42 outlets (24) C13 (18) C39, TAA
| Product Name |
Eaton metered input PDU
|
| Catalog Number |
EVMIG332X
|
| UPC |
786689795061
|
| Product Length/Depth |
1 mm
|
| Product Height |
1 mm
|
| Product Width |
1 mm
|
| Product Weight |
1 kg
|
| Compliances |
TAA Compliant
|
| Certifications |
cTUVus
UL 2900-1 IEC 62443-4-2 |
| Product Type |
Metered input PDU
|
| Form factor |
0U (Vertical)
|
| Phase |
Three-phase
|
| Amperage Rating |
30A
|
| Input voltage |
240/415V
|
| Input connection |
Other
|
| Outlets |
(24) C13, (18) C39
|
| Cord length |
10 ft
|
| Ethernet interface |
Yes
|
| Operating Temperature |
0° to 60°C (32° to 140°F)
|