Knowledge Search
Download document () of 20

EWFFSC15-C7-BX-L

Eaton PLT Wi-Fi fan speed controller, Residential, Flush, Neutral required, Flush, 120V, Brown, Black, Gray, 60 Hz, Fan, Single-pole, Three-way, Polycarbonate, 1.5A, ES, WiFi

General specifications

Product Name
Eaton Wi-Fi smart fan speed controller
Catalog Number
EWFFSC15-C7-BX-L
UPC
032664005459
Product Length/Depth
1.75 in
Product Height
4.25 in
Product Width
1.8 in
Product Weight
0.01 lb
Compliances
FCC Part 15
California Code of Regulations Title 24
Certifications
cULus Listed
NOM

Electrical Ratings

Frequency rating
60 Hz
Voltage rating
120 V

Installation Specifications

Wiring method
Back and side wire

Material Specifications

Color
Brown
Black
Gray

Product Specifications

Actuator
Pushbutton
Application
Residential

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.