Photo is representative
Download
Eaton Crouse-Hinds series EZS conduit sealing fitting, Female, Feraloy iron alloy and/or ductile iron, Any angle, 1/2"
Product Name |
Eaton Crouse-Hinds series EZS conduit sealing fitting
|
Catalog Number |
EZS1
|
UPC |
782274381602
|
Product Length/Depth |
3.63 in
|
Product Height |
4.19 in
|
Product Width |
3.63 in
|
Product Weight |
2.05 lb
|
Area classification |
Hazardous/Classified Locations
|
Standards type |
NEC/CEC
|
NEC hazardous rating |
Class I, Division 1
Class I, Division 2 Class II, Division 1 Class II, Division 2 Class III |
Mounting direction |
Any angle
|
Gender |
Female
|
Trade size |
1/2"
|
Material |
Feraloy iron alloy
Ductile iron |