Download document () of 20

F15A250V15A

Eaton Bussmann series F15A fuse, Military qualified fuse, Instruments, Power and telephone, 15 A, Non-indicating, Standard, 250 V

General specifications

Product Name
Eaton Bussmann series F15A fuse
Catalog Number
F15A250V15A
UPC
051712159999
Product Length/Depth
2 in
Product Height
0.562 in
Product Width
0.562 in
Product Weight
0.3 lb
Warranty
Not Applicable
Compliances
Contact factory
Global Catalog
F15A250V15A

Product specifications

Amperage Rating
15 A
Fuse indicator
Non-indicating
Packaging type
Standard
Voltage rating
250 V
Type
Military qualified fuse
Application
Instruments, power and telephone

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.