Download document () of 20
Discontinued

FDPWS362R

Fusible panelboard switch, FDPW, 60A, Three-pole, 600 Vac, 200 kAIC, #14-1/0, Class R fuses, 15 hp at 240 Vac, 30 hp at 480 Vac, 50 hp at 600 Vac, Single, horizontal, Branch

General specifications

Product Name
Eaton Type FDPW fusible panelboard switch
Catalog Number
FDPWS362R
UPC
782114289105
Product Length/Depth
22.4 in
Product Height
10.2 in
Product Width
7.8 in
Product Weight
14.05 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Global Catalog
FDPWS362R

Product specifications

Special features
FDPW fusible panelboard switch
Type
Fusible panelboard switch
Amperage Rating
60A
Connection
Branch
HP rating - max
15 hp at 240 Vac, 30 hp at 480 Vac, 50 hp at 600 Vac
Number of poles
Three-pole
Voltage rating
600 V
Wire size
#14-1/0 AWG
Fuse class provision
Class R fuses
Interrupt rating
200 kAIC
Switch type
FDPW, single, horizontal

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.