Knowledge Search
Download document () of 20

FG3050WD05Z04

Eaton Series C complete EG molded case circuit breaker, F-frame, FG, Fixed thermal and magnetic trips, Three-pole, 50A, 600 Vac, 18 kAIC at 240 Vac, 14 kAIC at 480 Vac, Line side end cap, optional load side, Metric, Reverse, 60 Hz, KPR1AM

General specifications

Product Name
Eaton complete engine generator molded case circuit breaker
Catalog Number
FG3050WD05Z04
UPC
786685465364
Product Length/Depth
7 in
Product Height
6 in
Product Width
5 in
Product Weight
4 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL 489
CSA Std. C22.2 No. 5
IEC 947-2

Product specifications

Amperage Rating
50 A
Voltage rating
600 Vac
Trip Type
T186
Circuit breaker type
FG
Circuit breaker frame type
Complete breaker
Terminals
Line side end cap, optional load side
Frame
F
Frequency rating
60 Hz
Class
Engine generator
Line
KPR1AM
Mounting hardware
Metric
Pickup
Fixed
Prod load
3T100FB
Interrupt rating
18 kAIC at 240 Vac
14 kAIC at 480 Vac
Generator rating
18 kVA/14 kW at 240 Vac, 36 kVA/29 kW at 480 Vac, 45 kVA/36 kW at 600 Vac
Number of poles
Three-pole
Functions
Reverse

Export product specification