Knowledge Search
Download document () of 20

FG3225

Molded Case Circuit Breaker, Engine generator, 60 Hz, Three-pole, 225A, Line and load terminals

General specifications

Product Name
Eaton complete engine generator molded case circuit breaker
Catalog Number
FG3225
UPC
782114415283
Product Length/Depth
7.7 in
Product Height
4.9 in
Product Width
4.9 in
Product Weight
4.3 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
MIL-DTL-17361
Certifications
UL Listed
CSA Certified
IEC Rated
UL 489
UL Listed file E7819
CSA Std. C22.2 No. 5
IEC 947-2
QPL17361
Catalog Notes
Includes both line and load terminals

Product specifications

Amperage Rating
225 A
Voltage rating
600 Vac
Trip Type
T186
Circuit breaker type
FG
Circuit breaker frame type
Complete breaker
Terminals
Line and load
Frame
F
Frequency rating
60 Hz
Class
Engine generator
Pickup
Fixed
Interrupt rating
18 kAIC at 240 Vac
14 kAIC at 480 Vac
Generator rating
81 kVA/65 kW at 240 Vac, 162 kVA/130 kW at 480 Vac, 203 kVA/162 kW at 600 Vac
Number of poles
Three-pole
Functions
Reverse
Type
Engine generator

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.