Knowledge Search
Download document () of 20
We make what matters work*

FHCP

Eaton rotary disconnect flange handle,Flange handle for flange-operated switches,Flange handles for flange-operated switches,Chrome-plated,Flange handles,R9

General specifications

Product Name
Eaton rotary disconnect flange handle
Catalog Number
FHCP
UPC
786685409986
Product Length/Depth
7.1 in
Product Height
1.75 in
Product Width
2.7 in
Product Weight
2.76 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
Contact Manufacturer
Catalog Notes
Defeatable
Product Type
Accessory

Physical Attributes

Material
Chrome plated
Series
R9
Type
Flange handles for flange-operated switches

Miscellaneous

Product Category
Flange handles
Special features
Flange handle for flange-operated switches

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.