Download document () of 20

FIG 120-1-1/2X14-PLN

Eaton B-Line series TOLCO U-hanger, Steel, Plain, 1"pipe size, 250 lb design load, 16"X10"fastener size, 1-1/2"X14", U hanger

General specifications

Product Name
Eaton B-Line series TOLCO U-hanger
Catalog Number
FIG 120-1-1/2X14-PLN
UPC
782051717396
Product Length/Depth
0.3125 in
Product Height
14 in
Product Width
0.5 in
Product Weight
0.76 lb
Certifications
UL/CUL listed

Application

Operating temperature - max
750 °F
Pipe size - max
1 in

Model

Size
16 inch x 10 inch fastener size
Type
U hanger

Load rating/capacity

Load capacity
250 lbs

Material/finish

Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.