Download document () of 20
To be discontinued

FJDN250

Circuit Breaker Enclosure, 125-250A, Series C, NEMA 1, JD, JDB, HJD, JDC, Flush, 125 V.

General specifications

Product Name
Eaton enclosed circuit breaker
Catalog Number
FJDN250
UPC
786679254141
Product Length/Depth
7.2 in
Product Height
36.02 in
Product Width
12.23 in
Product Weight
32 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
CSA Certified
Catalog Notes
With Knockouts
Global Catalog
FJDN250

Product specifications

Used with
Enclosed Circuit breakers
Amperage Rating
125-250A
Voltage rating
125 V
Circuit breaker type
JD, JDB, HJD, JDC
Manufacturer
Eaton
Product Category
BRAKER ENCLOSURE
Enclosure
NEMA 1
Series
Series C
Mounting Method
Flush
Type
Circuit Breaker Enclosure
Special features
FLUSH
Application
SERIES C

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.