Download document () of 20

FLF-30

Eaton Bussmann series FLF female fuse, Color code pink, 30 A,32 Vdc,10 kAIC interrup rating

General specifications

Product Name
Eaton Bussmann series FLF female fuse
Catalog Number
FLF-30
UPC
051712161268
Product Length/Depth
1.25 in
Product Height
0.5 in
Product Width
0.88 in
Product Weight
0.05 lb
Compliances
RoHS Compliant
Contact factory
Global Catalog
FLF-30

Product specifications

Amperage Rating
30 A
Interrupt rating
10 kAIC
Fuse indicator
Non-indicating
Packaging type
Standard
Quantity
10
Voltage rating
32 Vdc
Type
Fuse link, female termination
Special features
Color code pink
Application
Japanese designed vehicles for wiring harness protection

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.