Download document () of 20

FLM-30

Eaton Bussmann series FLM male fuse, Color code pink, 30 A,32 Vdc,10 kAIC interrup rating

General specifications

Product Name
Eaton Bussmann series FLM male fuse
Catalog Number
FLM-30
UPC
051712161305
Product Length/Depth
1.75 in
Product Height
0.5 in
Product Width
0.88 in
Product Weight
0.05 lb
Compliances
Contact factory
RoHS Compliant
Certifications
RoHS
Global Catalog
FLM-30

Product specifications

Amperage Rating
30 A
Interrupt rating
10 kAIC
Fuse indicator
Non-indicating
Packaging type
Standard
Quantity
10
Voltage rating
32 Vdc
Type
Fuse link, male termination
Special features
Color code pink
Application
Japanese designed vehicles for wiring harness protection

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.