Download document () of 20

FLT64

Eaton B-Line series filter and filter adhesive, Aluminum, Used with (LPK64), Filter

General specifications

Product Name
Eaton B-Line series filter and filter adhesive
Catalog Number
FLT64
UPC
782051476101
Product Length/Depth
13.25 in
Product Height
4.375 in
Product Width
9 in
Product Weight
0.135 lb
Compliances
Not Applicable
Certifications
UL Listed

Material/finish

Material
Aluminum

Model

Special features
Used with (LPK64)
Product Category
Filter and filter adhesive
Type
Guardian series filter fan assembly

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.