Download document () of 20

FLUSHMNTPLATE14-IT

Eaton surge protection, Flush mount plate for Innovative Tehcnology Equalizer2 (EQ2) series, P2 enclosure

General specifications

Product Name
Eaton surge protection
Catalog Number
FLUSHMNTPLATE14-IT
UPC
786676037594
Product Length/Depth
10.5 in
Product Height
11.5 in
Product Width
0.22 in
Product Weight
1 lb
Certifications
Contact Manufacturer

Product specifications

Type
Surge protection

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com