Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Crouse-Hinds series Champ FMVA high lumen LED floodlight
Catalog Number
FMV25LCY/UNV1 76
UPC
662276499232
Product Length/Depth
15.5 IN
Product Height
12 IN
Product Width
7 IN
Product Weight
52 LB

Certifications and compliances

Area Classification
Hazardous/Classified Locations
Standards Type
NEC/CEC
IEC
IECEx/ATEX
NEC Hazardous Rating
Class I, Division 2
Class I, Zone 2
Class II, Division 1
Class III
NEMA Rating
4X
Ingress Protection (IP) Ratings
IP66

Product specifications

Lamp Type
LED
Lumens
25000
Lumens Per Watt
99
Mounting Method
Yoke
Material
Die cast aluminum
Color Temperature
Cool white
Wattage
263W
Optical Distribution
7x6
Lens Material
Heat and impact resistant glass
Equivalent Luminaire
750-1000W
Power Factor
> 0.90
Voltage Rating
120-277 Vac, 127-250 Vdc
Frequency Rating
50/60 Hz
Entry Size
3/4"
How to buy from Eaton
Locate a channel partner

Find an authorized distributor or sales rep near you

Questions before you buy

Email us using the link above, or call our Customer Support team at 1-866-764-5454