Photo is representative
Download
Eaton Definite purpose complete molded case circuit breaker, FP-frame, FP, Complete breaker, Thermal-magnetic trip, Three-pole, 40A, 600 Vac, 65 kAIC at 240 Vac, 35 kAIC at 480 Vac, 18 kAIC at 600 Vac, Without terminals, Definite purpose
Product Name |
Eaton Definite purpose complete molded case circuit breaker
|
Catalog Number |
FPS3040W
|
UPC |
786685554020
|
Product Length/Depth |
3.38 in
|
Product Height |
6 in
|
Product Width |
4.13 in
|
Product Weight |
5 lb
|
Warranty |
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
|
Certifications |
UL 489
|
Catalog Notes |
FP (15-225A), KP (200-400A), LP (450-600A) and MP (700-800A) Frames ship standard without lugs or mounting hardware, offering additional flexibility
|
Global Catalog |
FPS3040W
|
Amperage Rating |
40 A
|
Voltage rating |
600 Vac
|
Trip Type |
T268
|
Circuit breaker type |
FP
|
Circuit breaker frame type |
Complete breaker
|
Terminals |
Without terminals
|
Frame |
FP
|
Class |
Definite purpose
|
Interrupt rating |
35 kAIC at 480 Vac
18 kAIC at 600 Vac 65 kAIC at 240 Vac |
Number of poles |
Three-pole
|
Type |
Complete breaker
|