Download document () of 20

FSP-BC-25

Eaton B-Line series fire stop, Water based, no mixing, fast dry, water resistant, 3M fire barrier CP-25WB+ caulk, Intumescent latex water-based caulk

General specifications

Product Name
Eaton B-Line series fire stop
Catalog Number
FSP-BC-25
UPC
782051493443
Product Length/Depth
2 in
Product Height
12 in
Product Width
2 in
Product Weight
13.7 lb
Certifications
UL Listed

Model

Special features
Water based, no mixing, fast dry, water resistant
Type
3M fire barrier CP-25WB+ caulk

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.