Download document () of 20

FT BE 4X6 BLE

Eaton B-Line series Flextray blind end, 4"X 6", Steel, Black powdercoat, Blind ends

General specifications

Product Name
Eaton B-Line series Flextray blind end
Catalog Number
FT BE 4X6 BLE
UPC
782051577303
Product Length/Depth
4 in
Product Height
4 in
Product Width
6 in
Product Weight
0.098 lb
Compliances
CSA
Certifications
UL Classified
Product Type
Blind end

Product specifications

Material
Steel
Type
Blind ends
Finish
Flat black powder coat

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.