Knowledge Search
Download document () of 20

FW3100L

Eaton Series C complete molded case circuit breaker, F-frame, FW, Complete breaker, Adjustable thermal, fixed magnetic trip, Three-pole, 100A, 690 Vac, 40 kAIC at 415 Vac, 35 kAIC at 480 Vac, 25 kAIC at 600 Vac, Line and load, Feed-thru

General specifications

Product Name
Eaton Series C complete molded case circuit breaker
Catalog Number
FW3100L
UPC
786679248485
Product Length/Depth
3.38 in
Product Height
6 in
Product Width
4.13 in
Product Weight
4 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
IEC Rated

Product specifications

Amperage Rating
100 A
Voltage rating
690 V AC
Trip Type
Adjustable thermal, fixed magnetic
Circuit breaker type
FW
Circuit breaker frame type
Complete breaker
Terminals
Line and load
Frame
F
Interrupt rating
40 kAIC at 415 Vac
35 kAIC at 480 Vac
25 kAIC at 600 Vac
Connection
Feed-through
Number of poles
Three-pole

Export product specification

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Authenticate Product

Enter your 16-17 digit serial number
The serial number you entered should not contain special charachter. The serial number you entered is not correct it should be of 16 or 17 digit. The serial number you entered was not found. Please try again or report this issue for further assistance. The serial number you entered does not match the product. Check your product's serial number and try again. Click here to navigate to the product page for the serial number you have entered The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance..
Serial number
Reset The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance. The Serial Number is not recognised by Eaton and is invalid. Please use this form to report this issue for further assistance..
Enter the 6 digit authentication code
The product you entered is suspect! Please try again or report this issue for further assistance. The authentication code you enter does not match our records for this serial number. Please try again, or report this issue for further assistance. Invalid Authentication code. Length must be 6 characters report this issue for further assistance. Authentication code is required report this issue for further assistance.
Complete Captcha challenge before authenticating.
Contact us to report-issue
x
Report an Issue
Please enter your full name.
x
Thank you, your issue has been submitted, our product team will contact with you soon.
Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.