Download document () of 20

FWP-20G22FI

Eaton Bussmann series FWP high speed fuse, 690V, 20A, 200 kAIC, None, High speed fuse, Ferrule end X ferrule end

General specifications

Product Name
Eaton Bussmann series high speed cylindrical fuse
Catalog Number
FWP-20G22FI
UPC
051712691765
EAN
5027590500456
Product Length/Depth
58 mm
Product Height
22 mm
Product Width
22 mm
Product Weight
53.4 g
Warranty
No warranty
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated
Global Catalog
FWP-20G22FI

Product specifications

Amperage Rating
20 A
Accessories
CH22 Modular fuse holder
Breaking capacity
200 kA
Frequency rating - max
62 Hz
Frequency rating - min
45 Hz
Fuse indicator
Top fuse status indicator
Release characteristic
Other
Utilization category
gR (general purpose semiconductor protection)
Voltage type
AC
Fuse size
22 x 58 mm
Rated voltage AC
690 V
Class
Class gR
Clearing (I2T)
154
Watt losses
6 W
Pre arc (I2T)
24
Interrupt rating
200 kAIC
Connection
Ferrule end x ferrule end
Construction size
Other
Material
Ceramic
Packaging type
Standard
Voltage rating
1000 V
Type
High speed fuse
Application
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
Fuse type
FWP-G22FI
Breaking capacity at nominal voltage, AC
200 kA
Breaking capacity at nominal voltage, DC
50 kA

Export product specification