Download document () of 20

FWP-25A22FI

Eaton Bussmann series FWP high speed fuse, 700 Vac (IEC), 700 Vdc (UL), 25A, 200 kAIC at 300 Vdc, 50 kAIC at 300 Vdc, With Indicator, High speed fuse, Ferrule end X ferrule end, Class aR, White, Ceremic

General specifications

Product Name
Eaton Bussmann series high speed cylindrical fuse
Catalog Number
FWP-25A22FI
UPC
051712510776
EAN
5027590500494
Product Length/Depth
58 mm
Product Height
23 mm
Product Width
23 mm
Product Weight
61.6 g
Warranty
Not Applicable
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
Global Catalog
FWP-25A22FI

Product specifications

Used with
Finger safe holders/blocks and striker
Amperage Rating
25 A
Accessories
JM70100 Fuse base
Breaking capacity
200 kA
Frequency rating - max
62 Hz
Frequency rating - min
45 Hz
Fuse indicator
Top fuse status indicator
Release characteristic
Other
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Fuse size
22 x 58 mm
Rated voltage AC
690 V
Rated voltage DC
700 V
Class
Class aR
Clearing (I2T)
530
Watt losses
6 W
Fuse shape
Cylindrical
Pre arc (I2T)
37
Color
White
Interrupt rating
200 kAIC
Fitted with:
Striker
Connection
Ferrule end x ferrule end
Construction size
22 mm x 58 mm
Material
Ceramic
Packaging type
Standard
Quantity
10
Voltage rating
700 V
Type
High speed fuse
Application
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
Fuse type
FWP-A22FI
Breaking capacity at nominal voltage, AC
200 kA
Breaking capacity at nominal voltage, DC
50 kA

Export product specification