Eaton CH Loadcenter and Breaker Accessories - 13 Terminal Ground Bar Kit,1-3/4 in mounting hole distance,Ground bar kit,CH,13 terminals,0.75 in,CH and BR loadcenters
Product Name |
Eaton ground bar
|
Catalog Number |
GBK13
|
UPC |
782114220610
|
Product Length/Depth |
4.61 in
|
Product Height |
0.63 in
|
Product Width |
0.38 in
|
Product Weight |
0.2 lb
|
Warranty |
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
|
Certifications |
Contact Manufacturer
|
Catalog Notes |
Distance between mounting holes is 1-3/4 inches.
|
Special features |
1-3/4 in mounting hole distance
|
Type |
Ground bar
|
Used with |
Ch and BR loadcenters
|
Number of terminals |
13
|
Size |
3/4 in
|