Knowledge Search
Download document () of 20

GBK5

Eaton CH Loadcenter and Breaker Accessories - 5 Terminal Ground Bar Kit,1-3/4 in mounting hole distance,Ground bar kit,CH,5 terminals,0.75 in,CH loadcenters, for 2/4 circuit loadcenters use type gbk5 or gbk520 ground bar

General specifications

Product Name
Eaton ground bar
Catalog Number
GBK5
UPC
782113099064
Product Length/Depth
2.5 in
Product Height
0.8 in
Product Width
0.4 in
Product Weight
0.1 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
Contact Manufacturer
Catalog Notes
Distance between mounting holes is 1-3/4 inches

Product specifications

Special features
1-3/4 in mounting hole distance
Type
Ground bar
Used with
Ch loadcenters, for 2/4 circuit loadcenters use type gbk5 or gbk520 ground bar
Number of terminals
5
Size
3/4 in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.