Knowledge Search
Download document () of 20

GBK520CS

Eaton CH Loadcenter and Breaker Accessories - 5 Terminal Ground Bar Clamshell,Clamshell pack,Ground bar kit,(1) #2/0 lug,CH,5 terminals,Quantity: 6

General specifications

Product Name
Eaton ground bar
Catalog Number
GBK520CS
UPC
782114793404
Product Length/Depth
3.6 in
Product Height
1.2 in
Product Width
0.6 in
Product Weight
0.12 lb
Warranty
Limited lifetime
Certifications
UL 489
Catalog Notes
Distance between mounting holes is 1.75 inches.

Product specifications

Special features
Clamshell pack
Type
Ground bar
Accessories
(1) #2/0 lug
Main circuit breaker
CH
Number of terminals
5
Quantity
6

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.