Knowledge Search
Download document () of 20

GBKP14CS

Eaton PON Accessories - 14 Terminal Ground Bar Clamshell,Clamshell pack,Ground bar,14 terminals

General specifications

Product Name
Eaton ground bar
Catalog Number
GBKP14CS
UPC
786689053727
Product Length/Depth
4.7 in
Product Height
0.8 in
Product Width
0.4 in
Product Weight
0.15 lb
Certifications
Contact Manufacturer

Product specifications

Type
Ground bar
Accessories
Ground bar clamshell
Number of terminals
14

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.