Knowledge Search
Download document () of 20

GBKP5

Eaton PON Accessories - 5 Terminal Ground Bar,Ground bar,5 Circuits,5 terminals

General specifications

Product Name
Eaton ground bar
Catalog Number
GBKP5
UPC
786689053802
Product Length/Depth
2.4 in
Product Height
0.8 in
Product Width
0.4 in
Product Weight
0.05 lb
Certifications
Contact Manufacturer

Product specifications

Type
Ground bar
Number of circuits
5

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.