Download document () of 20

GF15W

Eaton self-test GFCI, 15A, 125V, White, Slim design

General specifications

Product Name
Eaton slim GFCI receptacle
Catalog Number
GF15W
UPC
032664545306
Product Length/Depth
1.03 in
Product Height
4.19 in
Product Width
1.69 in
Product Weight
3.8 lb
Warranty
Refer to warranty document.
Certifications
cULus Listed
NOM

Product specifications

Special features
Slim design
Type
Self-test
Amperage Rating
15A
Voltage rating
125V
Circuit interrupter type
GFCI
Packaging type
ED Box
Wiring method
Back and side wire
Allowable wire size
#14-10 AWG
NEMA configuration
5-15R
Torque rating
16 lbf-in
Color
White

Export product specification