Knowledge Search
Download document () of 20

GFEP130

Type GFEP Ground Fault Equipment Protector, 30A, Single-pole, 120V, 10 kAIC, #14-4 AWG wire

General specifications

Product Name
Eaton BR GFCI circuit breaker
Catalog Number
GFEP130
UPC
786676382151
Product Length/Depth
3.25 in
Product Height
3 in
Product Width
1 in
Product Weight
0.4 lb
Warranty
Limited lifetime
Certifications
UL 489
Catalog Notes
Meets Federal Spec Classification W-C375

Product specifications

Amperage Rating
30 A
Voltage rating
120 V
Trip Type
Common
Interrupt rating
10 kAIC
Main circuit breaker
GFEP
Wire size
#14-4 AWG
Number of poles
Single-pole
Type
GFCI circuit breakers

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 2, Opt 1
TRC@eaton.com