Knowledge Search
Download document () of 20
To be discontinued

GFTCB215CS

Eaton BR GFCI circuit breaker,Ground fault personnel protection circuit breakers,15 A,10 kAIC,Two-pole,120/240 V,GFTCB,Common,Plug-on,#14-4 AWG,Ground fault self test,GFI,40°C

General specifications

Product Name
Eaton BR GFCI circuit breaker
Catalog Number
GFTCB215CS
UPC
786680148668
Product Length/Depth
3 in
Product Height
2 in
Product Width
3 in
Product Weight
0.6 lb
Warranty
Limited lifetime
Certifications
UL 943
UL 489
Catalog Notes
Meets Federal Spec Classification W-C375

Product specifications

Amperage Rating
15 A
Voltage rating
120/240 V
Trip Type
Common
Temperature rating
40°C
Circuit protection
Ground fault self test
Continuous ampere rating
15 A
Indicators
GFI
Interrupt rating
10 kAIC
Main circuit breaker
GFTCB
Connection
Plug-on
Wire size
#14-4 AWG
Number of poles
Two-pole
Type
Ground fault personnel protection circuit breakers
Special features
Ground Fault Self Test

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 2, Opt 1
TRC@eaton.com