Knowledge Search
Download document () of 20

GHB2030-GR1

Eaton Series C complete molded case circuit breaker, G-frame, GHB, Complete breaker, Fixed thermal, fixed magnetic trip type, Two-pole, 30A, 480Y/277 Vac, 125/250 Vdc, 50/60 Hz, For Grainger

General specifications

Product Name
Eaton Series C complete molded case circuit breaker
Catalog Number
GHB2030-GR1
UPC
786679161203
Product Length/Depth
2.2 in
Product Height
3.7 in
Product Width
3.7 in
Product Weight
1.05 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
Federal Specifications Classification W-C375B
Certifications
UL Listed

Product specifications

Amperage Rating
30 A
Voltage rating
480Y/277 Vac, 125/250 Vdc
Trip Type
T186
Circuit breaker type
GHB
Circuit breaker frame type
Complete breaker
Frame size
G-frame
Series
Series C
Frame
G
Frequency rating
50/60 Hz
Interrupt rating
65 kAIC at 240 Vac
14 kAIC at 480Y/277 Vac
Number of poles
Two-pole
Type
Molded case circuit breaker

Export product specification